Stainless Weigh Module 250kg capacity
The Accupoint epitomizes quality in weighing measurement devices. Incorporating top level protection while maintaining performance specifications, the Accupoint improves safety whilst reducing load cell damage and plant down time. Manufactured of stainless steel with special long life hardened contact points, the Accupoint 250kg SV Weigh Module® includes a high precision stainless steel mini disk load cell sealed to IP68. Well suited for outdoor and harsh environment operations, these units provide years of high precision weighing with minimal maintenance. Popular installations include vessel weighing in food processing plants, such as dairy manufacturing, as well as chemical and bottling plants. Also ideal for use on tanks and silos in the agricultural industry. Available in nine capacities from 100kg to 25t, with typical weighing options up to 200 tonnes in a standard four support vessel. Add a digital indicator and summing box for a care free complete kit for your installation or use as a stand alone module. Every Accupoint is a self contained weigh point with built in side and uplift restraints for easy installation, only requiring bolting into place.
Stainless Weigh Module 250kg capacity
Stainless Weigh Module 500kg capacity
Stainless Weigh Module 500kg capacity
The Accupoint epitomizes quality in weighing measurement devices. Incorporating top level protection while maintaining performance specifications, the Accupoint improves safety whilst reducing load cell damage and plant down time. Manufactured of stainless steel with special long life hardened contact points, the Accupoint 500kg SV Weigh Module® includes a high precision stainless steel mini disk load cell sealed to IP68. Well suited for outdoor and harsh environment operations, these units provide years of high precision weighing with minimal maintenance. Popular installations include vessel weighing in food processing plants, such as dairy manufacturing, as well as chemical and bottling plants. Also ideal for use on tanks and silos in the agricultural industry. Available in nine capacities from 100kg to 25t, with typical weighing options up to 200 tonnes in a standard four support vessel. Add a digital indicator and summing box for a care free complete kit for your installation or use as a stand alone module. Every Accupoint is a self contained weigh point with built in side and uplift restraints for easy installation, only requiring bolting into place.
Stainless Weigh Module 1000kg capacity
Stainless Weigh Module 1000kg capacity
The Accupoint epitomizes quality in weighing measurement devices. Incorporating top level protection while maintaining performance specifications, the Accupoint improves safety whilst reducing load cell damage and plant down time. Manufactured of stainless steel with special long life hardened contact points, the Accupoint 1000kg SV Weigh Module® includes a high precision stainless steel mini disk load cell sealed to IP68. Well suited for outdoor and harsh environment operations, these units provide years of high precision weighing with minimal maintenance. Popular installations include vessel weighing in food processing plants, such as dairy manufacturing, as well as chemical and bottling plants. Also ideal for use on tanks and silos in the agricultural industry. Available in nine capacities from 100kg to 25t, with typical weighing options up to 200 tonnes in a standard four support vessel. Add a digital indicator and summing box for a care free complete kit for your installation or use as a stand alone module. Every Accupoint is a self contained weigh point with built in side and uplift restraints for easy installation, only requiring bolting into place.
Stainless Weigh Module 2500kg capacity
Stainless Weigh Module 2500kg capacity
The Accupoint epitomizes quality in weighing measurement devices. Incorporating top level protection while maintaining performance specifications, the Accupoint improves safety whilst reducing load cell damage and plant down time. Manufactured of stainless steel with special long life hardened contact points, the Accupoint 2500kg SV Weigh Module® includes a high precision stainless steel mini disk load cell sealed to IP68. Well suited for outdoor and harsh environment operations, these units provide years of high precision weighing with minimal maintenance. Popular installations include vessel weighing in food processing plants, such as dairy manufacturing, as well as chemical and bottling plants. Also ideal for use on tanks and silos in the agricultural industry. Available in nine capacities from 100kg to 25t, with typical weighing options up to 200 tonnes in a standard four support vessel. Add a digital indicator and summing box for a care free complete kit for your installation or use as a stand alone module. Every Accupoint is a self contained weigh point with built in side and uplift restraints for easy installation, only requiring bolting into place.
Stainless Weigh Module 5000kg capacity
Stainless Weigh Module 5000kg capacity
The Accupoint epitomizes quality in weighing measurement devices. Incorporating top level protection while maintaining performance specifications, the Accupoint improves safety whilst reducing load cell damage and plant down time. Manufactured of stainless steel with special long life hardened contact points, the Accupoint 5000kg SV Weigh Module® includes a high precision stainless steel mini disk load cell sealed to IP68. Well suited for outdoor and harsh environment operations, these units provide years of high precision weighing with minimal maintenance. Popular installations include vessel weighing in food processing plants, such as dairy manufacturing, as well as chemical and bottling plants. Also ideal for use on tanks and silos in the agricultural industry. Available in nine capacities from 100kg to 25t, with typical weighing options up to 200 tonnes in a standard four support vessel. Add a digital indicator and summing box for a care free complete kit for your installation or use as a stand alone module. Every Accupoint is a self contained weigh point with built in side and uplift restraints for easy installation, only requiring bolting into place.
Stainless Weigh Module 10000kg capacity
Stainless Weigh Module 10000kg capacity
The Accupoint epitomizes quality in weighing measurement devices. Incorporating top level protection while maintaining performance specifications, the Accupoint improves safety whilst reducing load cell damage and plant down time. Manufactured of stainless steel with special long life hardened contact points, the Accupoint 10000kg SV Weigh Module® includes a high precision stainless steel mini disk load cell sealed to IP68. Well suited for outdoor and harsh environment operations, these units provide years of high precision weighing with minimal maintenance. Popular installations include vessel weighing in food processing plants, such as dairy manufacturing, as well as chemical and bottling plants. Also ideal for use on tanks and silos in the agricultural industry. Available in nine capacities from 100kg to 25t, with typical weighing options up to 200 tonnes in a standard four support vessel. Add a digital indicator and summing box for a care free complete kit for your installation or use as a stand alone module. Every Accupoint is a self contained weigh point with built in side and uplift restraints for easy installation, only requiring bolting into place.
Stainless Weigh Module 25000kg capacity
Stainless Weigh Module 25000kg capacity
Stainless Weigh Module 50000kg capacity
Stainless Weigh Module 50000kg capacity